
R154.49 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R178.02 - SNR
This kit contains the following reference(s)
- GB12132T03
- Unit wheel bearings
- Nut
- Ring
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | GB |
| Fitting position | Avant gauche |
| External diameter 1 (wheel) | 68 mm |
| Internal diameter n°1 (wheel) | 34 mm |
| Weight | 0,61 kg |
| Width 1 (wheel) | 37 mm |