
Reference R154.55
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Cap
- Screw
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,215 kg |
Internal diameter n°1 | 30 mm |
Number of holes | 5 |
With integrated sensor ring | 1 |
Bearing type | TGB |
Nb of poles | 43 |
Tightening torque 1 | 180 N-m |
Fitting position | Arrière droit |