
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XHGB35475S02
- Q019 (x5)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 3,69 kg |
Number of fixings hub side | 4 |
Number of fixings wheel side | 5 |
With integrated sensor ring | 1 |
Bearing type | HGB |
Width 1 | 84 mm |
External diameter 1 | 136 mm |
Nb of poles | 43 |
Tightening angle | 180 ° |
Tightening torque 1 | 200 N-m |
Fitting position | Train avant |