
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XMGB35154R01
- Screw (x6)
- Nut
Documentation
Product information
| CHARACTERISTICS | | Bearing type | MGB |
| With integrated sensor ring | 1 |
| Width 1 | 45 mm |
| Internal diameter n°1 | 30 mm |
| Width 2 (wheel) | 102 mm |
| Fitting position | Arrière gauche |
| External diameter 1 (wheel) | 85 mm |
| External diameter 2 (wheel) | 143 mm |
| Car rim number of holes | 5 |
| Tightening torque 1 | 200 N-m |
| Weight | 4,25 kg |
OE Equivalents
Volkswagen7H0401611DVolkswagen7H0401611EAutomotive Compatibility
VolkswagenCALIFORNIACALIFORNIA => Front-VolkswagenCALIFORNIACALIFORNIA => Rear,FrontRight,LeftVolkswagenCALIFORNIACALIFORNIA => Train avant-VolkswagenCALIFORNIACALIFORNIA => Train avant,Train arrièreDroit,GaucheVolkswagenMULTIVANMULTIVAN => Front-VolkswagenTOUAREGTOUAREG I => FrontRight,LeftVolkswagenTOUAREGTOUAREG I12/2002 => 04/2010FrontLeft,RightVolkswagenTransporterTRANSPORTER V => Front-VolkswagenTransporterTRANSPORTER V => Front,RearRight,LeftVolkswagenTransporterTRANSPORTER V => Rear,FrontLeft,RightVolkswagenTransporterTRANSPORTER V => Rear,FrontRight,LeftVolkswagenTransporterTRANSPORTER V03/2003 => 10/2009Front,RearDroit,GaucheVolkswagenTransporterTRANSPORTER V03/2003 => 10/2009Train avant,Train arrièreRight,LeftVolkswagenTransporterTRANSPORTER V03/2003 => 07/2015Front,RearLeft,RightVolkswagenTransporterTRANSPORTER V03/2003 => 07/2015Train avant,Train arrièreDroit,GaucheVolkswagenTransporterTRANSPORTER V10/2003 => 07/2015Train arrière,Train avantRight,LeftVolkswagenTransporterTRANSPORTER V12/2003 => 07/2015Rear,FrontDroit,GaucheVolkswagenTransporterTRANSPORTER V05/2006 => 07/2015Train avant,Train arrièreGauche,DroitVolkswagenTransporterTRANSPORTER V04/2011 => 07/2015Front,RearGauche,DroitVolkswagenTransporterTRANSPORTER V04/2011 => 07/2015Train avant,Train arrièreLeft,RightVolkswagenTransporterTRANSPORTER VI => Front-VolkswagenTransporterTRANSPORTER VI => Front,RearLeft,RightVolkswagenTransporterTRANSPORTER VI => Front,RearRight,LeftVolkswagenTransporterTRANSPORTER VI => Rear,FrontLeft,RightVolkswagenTransporterTRANSPORTER VI => Rear,FrontRight,LeftVolkswagenTransporterTRANSPORTER VI => Train arrière,Train avantDroit,GaucheVolkswagenTransporterTRANSPORTER VI => Train avant-VolkswagenTransporterTRANSPORTER VI03/2015 => Train avant,Train arrièreDroit,GaucheVolkswagenTransporterTRANSPORTER VI03/2015 => Train avant,Train arrièreGauche,DroitVolkswagenTransporterTRANSPORTER VI05/2015 => Rear,FrontGauche,DroitVolkswagenTransporterTRANSPORTER VI05/2015 => Train avant,Train arrièreLeft,RightVolkswagenTransporterTRANSPORTER VI06/2019 => Front,RearDroit,GaucheVolkswagenTransporterTRANSPORTER VI06/2019 => Train arrière,Train avantRight,LeftVolkswagenTransporterTransporter => Front-VolkswagenTransporterTransporter => Front,RearRight,LeftVolkswagenTransporterTransporter04/2003 => 10/2009Rear,FrontLeft,RightVolkswagenTransporterTransporter03/2004 => FrontLeft,Right