
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Fitting position | Train avant |
| Bearing type | HGB |
| With integrated sensor ring | 1 |
| Car rim number of holes | 5 |
| Weight | 3,21 kg |
| Clamp fitting | 3 |
| Tightening torque 1 | 200 N-m |
| Tightening angle | 180 ° |
OE Equivalents
Volkswagen, Seat, Skoda, Audi1K0498621Volkswagen2K0498621Volkswagen5Q0 407 621 CSkoda5Q0407621BSkoda, Audi, Seat, Volkswagen8V0598625Automotive Compatibility
AudiA3A3 => --AudiA3A3 => Rear,FrontLeft,RightAudiA3A3 => Rear,FrontRight,LeftAudiA3A3 => Train arrière,Train avantGauche,DroitAudiA3A312/2012 => 07/2016Front,RearLeft,RightAudiA3 - 8VM/8VS SaloonA3 - 8VM/8VS Saloon => FrontLeft,RightAudiA3 ConvertibleA3 Convertible => 02/2015Train avantLeft,RightAudiA3A3 II05/2005 => 02/2011FrontLeft,RightAudiA3A3 II05/2005 => 02/2011FrontRight,LeftAudiA3A3 II05/2005 => 02/2015Front,RearLeft,RightAudiA3A3 III => 02/2015FrontRight,LeftAudiA3A3 III => 07/2016Front,RearLeft,RightAudiA3A3 III => 07/2016Front,RearRight,LeftAudiA3A3 III => --AudiA3A3 III01/2013 => 07/2016Rear,FrontRight,LeftAudiA3A3 III10/2013 => 04/2014Rear,FrontLeft,RightAudiA3A3 III01/2017 => FrontLeft,RightAudiA3A3 IV => Front,RearLeft,RightAudiA3A3 IV => Front,RearRight,LeftAudiA3A3 IV => Rear,FrontRight,LeftAudiA3 SportbackA3 Sportback => 02/2015Front,RearLeft,RightAudiQ3Q3 => RearLeftAudiQ3Q3 => Train arrièreGaucheAudiQ3Q3 II => RearLeftAudiQ3 SportbackQ3 Sportback => RearLeftAudiQ4Q4 => RearLeftCupraLEONLEON => --CupraLEONLEON => Rear,FrontRight,LeftSKODA (SVW)OCTAVIA EstateOCTAVIA Estate => --SKODA (SVW)OCTAVIA HatchbackOCTAVIA Hatchback => --SeatALTEAALTEA => FrontRight,LeftSeatALTEAALTEA10/2010 => 02/2011FrontLeft,RightSeatALTEAALTEA 102/2004 => 08/2011FrontLeft,RightSeatALTEAALTEA 105/2005 => 02/2011FrontRight,LeftSeatALTEAALTEA 202/2004 => 04/2013FrontLeft,RightSeatALTEAALTEA 205/2005 => 02/2011FrontRight,LeftSeatATECAATECA 102/2019 => --SeatATECAATECA 202/2019 => --SeatLeonLEON II05/2005 => 11/2012FrontLeft,RightSeatLeonLEON II05/2005 => 11/2012FrontRight,LeftSeatLeonLEON III => 02/2015FrontRight,LeftSeatLeonLEON III => 10/2016Front,RearRight,LeftSeatLeonLEON III => --SeatLeonLEON III08/2012 => 02/2015Front,RearLeft,RightSeatLeonLEON III10/2016 => FrontLeft,RightSeatLeonLEON III07/2018 => 06/2019Rear,FrontLeft,RightSeatLeonLEON IV => --SeatLeonLEON IV => Front,RearLeft,RightSeatLeonLEON IV => Front,RearRight,LeftSeatLeonLEON IV => Rear,FrontLeft,RightSeatLeonLEON IV => Rear,FrontRight,LeftSeatLeonLeon => --SeatLeonLeon => Front,RearRight,LeftSeatLeonLeon => Rear,FrontRight,LeftSeatLeonLeon => Train arrièreGaucheSeatLeonLeon => Train arrière,Train avantGauche,DroitSeatLeonLeon08/2012 => 02/2015Front,RearLeft,RightSeatToledoTOLEDO III05/2005 => 02/2011FrontLeft,RightSkodaOctaviaOCTAVIA I05/2005 => 02/2011FrontLeft,RightSkodaOctaviaOCTAVIA II05/2005 => 02/2011FrontLeft,RightSkodaOctaviaOCTAVIA II05/2005 => 02/2011FrontRight,LeftSkodaOctaviaOCTAVIA III => 02/2015FrontLeft,RightSkodaOctaviaOCTAVIA III => 02/2015FrontRight,LeftSkodaOctaviaOCTAVIA III => 02/2015Front,RearLeft,RightSkodaOctaviaOCTAVIA III10/2012 => 02/2015Front,RearRight,LeftSkodaOctaviaOctavia => --SkodaOctaviaOctavia => Train arrièreLeftSkodaOctaviaOctavia10/2012 => 02/2015Front,RearLeft,RightSkodaSUPERBSUPERB => Train arrièreGaucheSkodaSUPERBSUPERB III => RearLeftSkodaYETIYETI03/2014 => 02/2011FrontLeft,RightSkodaYETIYETI 104/2009 => 10/2015FrontLeft,RightSkodaYETIYETI 108/2009 => 10/2013FrontRight,LeftSkodaYETIYETI 205/2005 => 10/2013FrontLeft,RightSkodaYETIYETI 208/2009 => 10/2013FrontRight,LeftVW (SVW)LAMANDOLAMANDO => --VolkswagenARTEONARTEON => Train arrièreGaucheVolkswagenARTEONARTEON 2 => RearLeftVolkswagenCADDYCADDY07/2010 => 04/2015FrontLeft,RightVolkswagenCADDYCADDY III05/2005 => 02/2011FrontRight,LeftVolkswagenCADDYCADDY III05/2005 => 04/2015FrontLeft,RightVolkswagenCADDY III MPVCADDY III MPV => RearLeftVolkswagenGOLFGOLF => --VolkswagenGOLFGOLF => FrontDroit,GaucheVolkswagenGOLFGOLF => FrontRight,LeftVolkswagenGOLFGOLF => Front,RearDroit,GaucheVolkswagenGOLFGOLF => Front,RearLeft,RightVolkswagenGOLFGOLF => Front,RearRight,LeftVolkswagenGOLFGOLF => RearGauche,DroitVolkswagenGOLFGOLF => RearLeftVolkswagenGOLFGOLF => RearRight,LeftVolkswagenGOLFGOLF => Rear,FrontGauche,DroitVolkswagenGOLFGOLF05/2005 => 02/2011FrontLeft,RightVolkswagenGOLFGOLF 105/2005 => 02/2011FrontLeft,RightVolkswagenGOLFGOLF 105/2005 => 02/2011FrontRight,LeftVolkswagenGOLFGOLF 101/2014 => 02/2015Front,RearLeft,RightVolkswagenGOLFGOLF 101/2014 => 02/2015Front,RearRight,LeftVolkswagenGOLFGOLF 205/2005 => 02/2011FrontLeft,RightVolkswagenGOLFGOLF 205/2005 => 02/2011FrontRight,LeftVolkswagenGOLFGOLF 201/2014 => 02/2015Front,RearLeft,RightVolkswagenGOLFGOLF 201/2014 => 02/2015Front,RearRight,LeftVolkswagenGOLFGOLF 204/2015 => 02/2015Rear,FrontLeft,RightVolkswagenGOLF ALLTRACK VIIIGOLF ALLTRACK VIII => --VolkswagenGOLF VGOLF V => RearLeftVolkswagenGOLF VGOLF V05/2005 => 02/2011FrontLeft,RightVolkswagenGOLF VGOLF V05/2005 => 02/2011FrontRight,LeftVolkswagenGOLF VIGOLF VI05/2005 => 02/2011FrontLeft,RightVolkswagenGOLF VIGOLF VI05/2005 => 02/2011FrontRight,LeftVolkswagenGOLFGOLF VII => 02/2015FrontRight,LeftVolkswagenGOLFGOLF VII => FrontLeft,RightVolkswagenGOLFGOLF VII => Front,RearLeft,RightVolkswagenGOLFGOLF VII => Front,RearRight,LeftVolkswagenGOLFGOLF VII => Rear,FrontLeft,RightVolkswagenGOLFGOLF VII => Rear,FrontRight,LeftVolkswagenGOLFGOLF VII07/2012 => 02/2015Rear,FrontGauche,DroitVolkswagenGOLFGOLF VII10/2018 => --VolkswagenGOLFGOLF VIII => --VolkswagenGOLFGOLF VIII => Front,RearLeft,RightVolkswagenGOLFGOLF VIII => Front,RearRight,LeftVolkswagenGOLFGOLF VIII => RearLeftVolkswagenGOLFGOLF VIII => Rear,FrontLeft,RightVolkswagenGOLFGOLF VIII => Rear,FrontRight,LeftVolkswagenGolf - BC1 VII HatchbackGolf - BC1 VII Hatchback => FrontLeft,RightVolkswagenGolf - BC1/BC2 VII HatchbackGolf - BC1/BC2 VII Hatchback => FrontLeft,RightVolkswagenGolf Estate/Variant - BX5 VII EstateGolf Estate/Variant - BX5 VII Estate => FrontLeft,RightVolkswagenTOURANTOURAN I05/2005 => 02/2011FrontLeft,RightVolkswagenTiguan AllspaceTiguan Allspace => RearLeft