
Reference R154.62
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- MGB35154
- Nut
- Screw (x6)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 4,312 kg |
Tightening torque 1 | 200 N-m |
Internal diameter n°1 | 30 mm |
Number of holes | 5 |
With integrated sensor ring | 1 |
Width 1 | 45 mm |
External diameter 1 | 85 mm |
Bearing type | MGB |
External diameter 2 | 143 mm |
Width 2 | 102 mm |
Fitting position | Avant gauche |