
Reference R154.65
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XGB.43333.S02
- Unit wheel bearings
- Screw
- Ring
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | XGB |
| Tightening angle | 180 ° |
| Tightening torque 1 | 200 N-m |
| Weight | 1,375 kg |