Back

R155.05 - SNR

R155.05

NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:

  • An increasingly extensive range to meet all the needs of the market.
  • Kits comprising both bearings and the associated components for a complete and reliable replacement.
  • Original quality parts for guaranteed safety.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - EC.10059 - GOU - JNT - BDV
PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

External diameter 1 40 mm
External diameter 2 47 mm
Internal diameter n°1 17 mm
Internal diameter 2 22 mm
Width 1 13 mm
Width 2 20 mm
Weight 0,255 kg
Bearing type EC

 

Manufacturer
Reference
RENAULT 0857615500 RENAULT 7701460640 RENAULT 7703090182

 

Brand
Model
Generation
Date
Position
Location
RENAULT R4 R4 08/1962 => 05/1986 Left / Right REAR RENAULT R5 R5 12/1971 => 05/1984 Left / Right REAR RENAULT R6 R6 09/1968 => 03/1980 Left / Right REAR RENAULT R8 R8 (113) 06/1965 => 11/1972 Left / Right FRONT RENAULT R8 R8 Gordini 06/1965 => 11/1972 Left / Right FRONT