
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- 10R.32005.V.C12.UA
- Cap
- Passenger cars gearbox bearings
- Miscellaneous
- Pin
- O-ring
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Arrière droit |
| Weight | 0,269 kg |
| Width 1 (wheel) | 15 mm |
| Width 2 (wheel) | 15 mm |
| External diameter 1 (wheel) | 42 mm |
| External diameter 2 (wheel) | 47 mm |
| Internal diameter n°1 (wheel) | 20 mm |
| Internal diameter 2 (wheel) | 25 mm |
OE Equivalents
Renault7701460542Renault7701460642Renault7703090266Automotive Compatibility
Renault121208/1969 => RearLeft,RightRenault1414 203/1976 => 11/1983Rear,FrontLeft,RightRenault1414 208/1979 => 11/1983Front,RearRight,LeftRenault151508/1971 => 09/1980RearLeft,RightRenault161608/1970 => 07/1980RearLeft,RightRenault181803/1978 => 06/1986RearLeft,RightRenault1818 108/1977 => 06/1986RearLeft,RightRenault1818 208/1977 => 06/1986RearLeft,RightRenault4408/1962 => 11/1991RearLeft,RightRenault44 I11/1971 => 11/1991RearLeft,RightRenault5512/1971 => 05/1985RearLeft,RightRenault5506/1979 => 05/1985RearRight,LeftRenault55 I12/1971 => 05/1985RearLeft,RightRenault6609/1968 => RearLeft,RightRenaultFuegoFuego08/1979 => 09/1985RearLeft,Right