
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Technical datasheet
CHARACTERISTICS | |
---|---|
External diameter 1 | 65 mm |
Internal diameter n°1 | 35 mm |
Width 1 | 35 mm |
Weight | 0,628 kg |
Bearing type | FC |