
Reference R155.22
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R155.03 - SNR
This kit contains the following reference(s)
- 10R.30205.A
- EC.12073
- O-ring
- Seal
- Pin
- Cap
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,35 kg |
Internal diameter n°1 | 25 mm |
Bearing type | EC |
Internal diameter 2 | 20 mm |
External diameter 1 | 52 mm |
Width 2 | 15 mm |
Width 1 | 16 mm |
External diameter 2 | 47 mm |