![R155.30](https://eshop-api.ntn-snr.com/medias/515Wx515H-R15530-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w5MDcxN3xpbWFnZS9qcGVnfGg4Yi9oN2IvMTAwMDIyNzEwNDM2MTQvNTE1V3g1MTVIX1IxNTUzMC1TTlJfMS5qcGd8YTA3ZTQ1MjQ3OGFmZDY1MDQ2YWY3OTM0OTYwNjcwNTRiYWVmNWIwN2ZhMjI2NzNjMGZlZWUyZGRmMGY4Zjg5ZQ)
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- TGB.10872.S02
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Number of holes | 6 |
Width 1 | 17 mm |
Internal diameter n°1 | 39 mm |
Bearing type | BGB |
External diameter 1 | 108 mm |
Weight | 1,255 kg |