
Reference R155.44
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R155.38 - SNR
This kit contains the following reference(s)
- GB.40250.S01
- Ring
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bearing type | GB |
Internal diameter n°1 | 40 mm |
External diameter 1 | 84 mm |
Width 1 | 38 mm |
Tightening torque 1 | 250 N-m |
Weight | 1,045 kg |
Fitting position | Avant droit |