
R155.46 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- TGB.12095.S48
- Cap
- Nut
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Car rim number of holes | 4 |
| Bearing type | TGB |
| With encoder with gear | 1 |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| External diameter 1 (wheel) | 133 mm |
| Internal diameter n°1 (wheel) | 25 mm |
| Width 1 (wheel) | 54 mm |
| Weight | 2,023 kg |