
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Technical datasheet
CHARACTERISTICS | |
---|---|
With encoder with gear | Avec |
Tightening torque 1 | 175 N-m |
External diameter 1 | 132 mm |
Internal diameter n°1 | 25 mm |
Width 1 | 73 mm |
Number of holes | 4 |
Nb of poles | 44 |
Weight | 2,075 kg |
Bearing type | TGB |