
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XTGB.40486.P
- Cap
- Nut
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | TGB |
| Width 1 | 54 mm |
| Internal diameter n°1 | 25 mm |
| External diameter 1 (wheel) | 133 mm |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| With integrated sensor ring | 1 |
| Car rim number of holes | 4 |
| Weight | 2,453 kg |