
Reference R155.74
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XGB 41166 S01 P
- Sensor carrier
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated sensor ring | 1 |
Weight | 1,15 kg |
Bearing type | GB |
Tightening torque 1 | 280 N-m |
External diameter 1 | 8802 mm |
Internal diameter n°1 | 45 mm |
Width 1 | 39 mm |
Fitting position | Avant droit |