
R155.80 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XGB.41371.R00
- Ring
- Sensor carrier
- Nut
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| Weight | 0,756 kg |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| Fitting position | Avant gauche |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 72 mm |
| Internal diameter n°1 (wheel) | 37 mm |
| Width 1 (wheel) | 37 mm |
OE Equivalents
Renault, Dacia6001547686Renault8660001996Automotive Compatibility
DaciaLOGANLOGAN09/2006 => 12/2009FrontLeft,RightDaciaLOGANLOGAN I => 03/2007FrontLeft,RightRenaultLODGYLODGY => 03/2007FrontRight,LeftRenaultLOGAN ILOGAN I => 03/2007Train avantLeft,RightRenaultLOGAN ILOGAN I => 04/2007FrontRight,LeftRenaultLOGAN ILOGAN I => 12/2010FrontLeft,RightRenaultLOGAN ILOGAN I08/2004 => 04/2007Train avantDroit,GaucheRenaultLoganLogan08/2004 => 12/2010FrontLeft,RightRenaultLogan - LS09/LS0V/LS1V SaloonLogan - LS09/LS0V/LS1V Saloon => FrontDroit,GaucheRenaultLogan - LS0R/LS1G/LS1R SaloonLogan - LS0R/LS1G/LS1R Saloon => FrontLeft,RightRenaultLogan - LS0T/LS16/LS1A/LS1U SaloonLogan - LS0T/LS16/LS1A/LS1U Saloon => FrontLeft,RightRenaultSanderoSANDERO I => 03/2007FrontRight,LeftRenaultSandero StepwaySandero Stepway => 03/2007FrontRight,Left