
Reference R157.12
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R157.05 - SNR
This kit contains the following reference(s)
- L45449/410
- LM.11949/910
- Pin
- Cap
- Washer
- Seal
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,296 kg |
Bearing type | EC |
External diameter 1 | 50 mm |
Width 1 | 14 mm |
Fitting position | Arrière droit |