
Reference R157.23
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R157.19 - SNR
This kit contains the following reference(s)
- GB.12399.R07
- Nut (x4)
- Screw
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,925 kg |
Bearing type | GB |
Width 1 | 37 mm |
Internal diameter n°1 | 39 mm |
External diameter 1 | 75 mm |
Tightening torque 1 | 180 N-m |
Fitting position | Avant gauche |