
Reference R157.49
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of holes | 5 |
With integrated sensor ring | 1 |
Bearing type | MGB |
External diameter 1 | 66 mm |
External diameter 2 | 120 mm |
Weight | 1,901 kg |
Fitting position | Avant gauche |