
Reference R157.52
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XBGB43426R04
- Screw (x5)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 40 mm |
Internal diameter n°1 | 61 mm |
Bearing type | BGB |
External diameter 1 | 101 mm |
Weight | 2,063 kg |