
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XGB.40088.S05.P
- Ring
- Nut
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
With integrated sensor ring | 1 |
Weight | 0,99 kg |
Bearing type | GB |
Width 1 | 37 mm |
External diameter 1 | 82 mm |
Internal diameter n°1 | 41 mm |
Fitting position | Avant gauche |