
Reference R159.06
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R166.06 - SNR
This kit contains the following reference(s)
- 10R.32005.V.C12.UA
- Passenger cars gearbox bearings
- Nut
- Seal
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 25 mm |
Bearing type | EC |
External diameter 2 | 40 mm |
Internal diameter 2 | 17 mm |
Width 1 | 15 mm |
Width 2 | 13 mm |
External diameter 1 | 47 mm |
Fitting position | Arrière droit |
Weight | 0,24 kg |