
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Ring
- Nut
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| Width 1 | 33 mm |
| Internal diameter n°1 | 37 mm |
| Weight | 0,69 kg |
| Fitting position | Train avant |
| External diameter 1 (wheel) | 72 mm |
OE Equivalents
Citroen, Peugeot3350-32Automotive Compatibility
CitroenAXAX 212/1998 => 11/2003FrontLeft,RightCitroenC2C212/1998 => 03/2005FrontLeft,RightCitroenC2C2 112/1998 => FrontLeft,RightCitroenC2C2 212/1998 => FrontLeft,RightCitroenC3C3 => --CitroenC3C312/1998 => FrontLeft,RightCitroenC3 - FCNFFF/FNNFFF HatchbackC3 - FCNFFF/FNNFFF Hatchback => FrontLeft,RightCitroenC3 IC3 I => FrontDroit,GaucheCitroenC3 IC3 I12/1998 => FrontLeft,RightCitroenC3 IC3 I12/1998 => FrontRight,LeftCitroenC3 IC3 I12/1998 => Train avantGauche,DroitCitroenC3C3 II12/1998 => 12/2010FrontLeft,RightCitroenSAXOSAXO12/1998 => 11/2003FrontLeft,RightCitroenSAXOSAXO 1 => --CitroenSAXOSAXO 112/1998 => 11/2003FrontRight,LeftCitroenSAXOSAXO 112/1998 => FrontLeft,RightCitroenSAXOSAXO 212/1998 => FrontLeft,RightCitroenXSARAXSARA12/1998 => 07/2000FrontLeft,RightCitroenXSARAXSARA 112/1998 => 07/2000FrontLeft,RightCitroenXSARAXSARA 112/1998 => FrontRight,LeftCitroenXSARAXSARA 212/1998 => 07/2000FrontLeft,RightCitroenXSARA Estate VanXSARA Estate Van12/1998 => FrontRight,LeftCitroenXSARA Hatchback VanXSARA Hatchback Van12/1998 => FrontRight,LeftDaciaLOGANLOGAN12/1998 => 07/2000FrontLeft,RightPEUGEOT (DF-PSA)20620612/1998 => FrontLeft,RightPeugeot106106 112/1998 => FrontLeft,RightPeugeot106106 2 => --Peugeot106106 212/1998 => 06/2003FrontRight,LeftPeugeot106106 212/1998 => FrontLeft,RightPeugeot206206 => --Peugeot20620612/1998 => FrontLeft,RightPeugeot206 - 2AHAXA/2CHAXA Hatchback206 - 2AHAXA/2CHAXA Hatchback => FrontLeft,RightPeugeot206 - 2AKFW9/2CKFW9 Hatchback206 - 2AKFW9/2CKFW9 Hatchback => FrontLeft,RightPeugeot206 SW - 2EKFW Estate206 SW - 2EKFW Estate => FrontLeft,RightPeugeot207207 => FrontLeft,RightPeugeot207207 => Train avantRight,LeftPeugeot207 SW207 SW => FrontLeft,RightPeugeot207 Saloon207 Saloon => FrontLeft,RightPeugeot306306 => --Peugeot306306 1 => --Peugeot306306 112/1998 => 01/2002FrontRight,LeftPeugeot306306 212/1998 => FrontLeft,RightPeugeotHoggar - 2QKFV Pick up TruckHoggar - 2QKFV Pick up Truck => FrontDroit,Gauche