
Reference R159.20
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- AB.12076
- O-ring (x2)
- Spacer
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
Internal diameter n°1 | 40 mm |
External diameter 1 | 90 mm |
Bearing type | AB |
Weight | 0,962 kg |