
Reference R159.38
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- FC.12025.S09
- Cap
- Ring
- Washer
- Seal
- Miscellaneous
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,5 kg |
Internal diameter n°1 | 25 mm |
Width 1 | 37 mm |
External diameter 1 | 52 mm |
Bearing type | FC |
Tightening torque 1 | 200 N-m |