
Reference R159.54
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- FC.41394
- Cap
- Nut
- Ring
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,845 kg |
Internal diameter n°1 | 30 mm |
External diameter 1 | 62 mm |
Bearing type | FC |
Width 1 | 51 mm |
Fitting position | Arrière gauche |