
Reference R160.30
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XBGB.40747.P
- Nut
- Screw (x4)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated sensor ring | 1 |
Weight | 1,35 kg |
Number of holes | 4 |
Internal diameter n°1 | 37 mm |
Bearing type | BGB |
External diameter 1 | 126 mm |
Width 1 | 47 mm |