
Reference R160.53
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Washer
- Nut
- Unit wheel bearings
- Cap
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,614 kg |
Internal diameter n°1 | 30 mm |
Number of holes | 5 |
With integrated sensor ring | 1 |
Bearing type | TGB |
Width 1 | 50 mm |
External diameter 1 | 124 mm |
Fitting position | Arrière gauche |