
Reference R160.56
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XBGB43389S01
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 37 mm |
Internal diameter n°1 | 36 mm |
External diameter 1 | 76 mm |
External diameter 2 | 126 mm |
Weight | 1,38 kg |