
Reference R165.23
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R165.17 - SNR
This kit contains the following reference(s)
- Nut
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bearing type | HGB |
Width 1 | 76 mm |
Hole bore | 12 mm |
External diameter 1 | 139 mm |
Fitting position | Avant gauche |
Weight | 3,482 kg |