
Reference R166.23
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- TGB40175S06
- Cap
- Washer
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,914 kg |
With encoder with gear | 1 |
Number of holes | 4 |
Bearing type | TGB |
Internal diameter n°1 | 32 mm |
Nb of poles | 48 |
Width 1 | 59 mm |
External diameter 1 | 129 mm |