
Reference R166.31
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XTGB40175S12P
- Nut
- Cap
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated sensor ring | 1 |
Weight | 1,86 kg |
Number of holes | 4 |
Bearing type | TGB |
Internal diameter n°1 | 32 mm |
Width 1 | 38 mm |
Nb of poles | 48 |
External diameter 1 | 129 mm |