
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut
- Cap
- Ring
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| Fitting position | Train arrière |
| Width 1 | 42 mm |
| External diameter 1 (wheel) | 52 mm |
| Weight | 0,555 kg |
Automotive Compatibility
CitroenC-ELYSEEC-ELYSEE 1 => RearRight,LeftCitroenC-ELYSEEC-ELYSEE 110/2012 => 12/2016RearLeft,RightCitroenC-ELYSEEC-ELYSEE 210/2012 => RearRight,LeftCitroenC-ELYSEEC-ELYSEE 212/2014 => RearLeft,RightCitroenC3C3 => --CitroenC3C3 => Train arrièreGauche,DroitCitroenC3C305/2017 => RearLeft,RightCitroenC3C3 II => RearGauche,DroitCitroenC3C3 II => RearLeft,RightCitroenC3C3 II => RearRight,LeftCitroenC3 IIIC3 III => RearLeft,RightCitroenC3 IIIC3 III => RearRight,LeftCitroenC4C4 => Train arrièreGauche,DroitCitroenC4C411/2017 => RearLeft,RightCitroenC4C4 104/2014 => 06/2018RearLeft,RightCitroenC4C4 104/2014 => 06/2018RearRight,LeftCitroenC4C4 204/2014 => RearLeft,RightCitroenC4C4 204/2014 => RearRight,LeftCitroenDS3DS3 => --CitroenZXZX => RearGauche,DroitCitroenZXZX => RearRight,LeftCitroenZXZX => Train arrièreGauche,DroitCitroenZXZX => Train arrièreLeft,RightCitroenZXZX 1 => RearRight,LeftCitroenZXZX 2 => RearRight,LeftCitroenZX BreakZX Break => RearRight,LeftCitroenZX Hatchback VanZX Hatchback Van => RearRight,LeftDSDS3DS3 I => --DSDS3DS3 I => RearLeft,RightDSDS3DS3 I => RearRight,LeftPeugeot208208 => --Peugeot208 - CC Hatchback208 - CC Hatchback => RearGauche,DroitPeugeot208 - CC Hatchback208 - CC Hatchback => RearLeft,RightPeugeot208 - CCHMZ0 Hatchback208 - CCHMZ0 Hatchback => RearLeft,RightPeugeot208 I208 I => RearLeft,RightPeugeot208 I208 I => RearRight,LeftPeugeot208208 II03/2018 => RearLeft,RightPeugeot301301 => --Peugeot301301 110/2012 => 12/2016RearRight,LeftPeugeot301301 112/2014 => 12/2016RearLeft,RightPeugeot301301 210/2012 => RearRight,LeftPeugeot301301 212/2014 => 12/2016RearLeft,Right