
Reference R168.131
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Cap
- Unit wheel bearings
- Screw (x4)
- Pin
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 136 mm |
Height | 95 mm |
Weight | 3,129 kg |