R168.26 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
- Washer
- Ring (x2)
- Pin
- Seal (x2)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| Width 1 (wheel) | 35 mm |
| Width 2 (wheel) | 38 mm |
| Weight | 0,788 kg |
OE Equivalents
Nissan40210-30R01Nissan40210-30R06Nissan40210-32R01Nissan40210-32R06Nissan40210-90J00Automotive Compatibility
NissanAVENIRAVENIR => FrontRight,LeftNissanBLUEBIRDBLUEBIRD => FrontRight,LeftNissanBluebird U14 1997/04->2002/05Bluebird U14 1997/04->2002/05 => FrontRight,LeftNissanCEFIRO II SaloonCEFIRO II Saloon => FrontRight,LeftNissanCefiroCefiro => FrontRight,LeftNissanExpert VW11 1998/10->2005/04Expert VW11 1998/10->2005/04 => FrontRight,LeftNissanMaximaMAXIMA I11/1988 => 08/1994Train avantGauche,DroitNissanMaximaMAXIMA II09/1994 => 11/1999Train avantGauche,DroitNissanMaximaMaxima => -Gauche,DroitNissanPRAIRIEPRAIRIE II09/1988 => 06/1994FrontRight,LeftNissanPRAIRIEPRAIRIE II03/1992 => 06/1994Rear,FrontRight,LeftNissanPRIMERA HatchbackPRIMERA Hatchback => RearRight,LeftNissanPrimeraPRIMERA I => FrontRight,LeftNissanPrimeraPRIMERA I => RearRight,LeftNissanPrimeraPRIMERA I01/1990 => 04/1996Front,RearRight,LeftNissanPrimeraPRIMERA II => FrontRight,LeftNissanPrimeraPRIMERA II => RearRight,LeftNissanPrimeraPRIMERA III_II05/1996 => 01/2002FrontRight,LeftNissanPrimeraPrimera => Front,RearLeft,RightNissanPrimeraPrimera => RearRight,LeftNissanPrimeraPrimera => Train arrière,Train avantGauche,DroitNissanPrimeraPrimera => Train avantGauche,DroitNissanPrimeraPrimera01/1990 => 04/1996FrontLeft,RightNissanPrimera P11 1996/06->1999/05Primera P11 1996/06->1999/05 => FrontRight,Left