
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- HUB030-30
- Pin
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | TGB |
| Fitting position | Arrière droit |
| External diameter 1 (wheel) | 130 mm |
| Internal diameter n°1 (wheel) | 43 mm |
| Width 1 (wheel) | 56 mm |
| Car rim number of holes | 4 |
| Weight | 1,635 kg |