
R168.74 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 3,41 kg |
| External diameter 1 (wheel) | 148 mm |
| Internal diameter n°1 (wheel) | 24 mm |
| Width 1 (wheel) | 95 mm |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
OE Equivalents
Nissan43202-JG200Nissan43202-JG29ARenault43202JY30AAutomotive Compatibility
NissanJUKEJUKE I06/2010 => 08/2015RearLeft,RightNissanJUKEJUKE I06/2010 => 08/2015RearRight,LeftNissanJUKEJuke => -Right,LeftNissanLafesta WNY18 2004/08->2012/10Lafesta WNY18 2004/08->2012/10 => RearRight,LeftNissanQashqaiQASHQAI I => 10/2012RearLeft,RightNissanQashqaiQASHQAI I => 10/2012RearRight,LeftNissanQashqaiQASHQAI I => -Left,RightNissanQashqaiQASHQAI I => -Right,LeftNissanQASHQAI II SUVQASHQAI II SUV => Train arrièreRight,LeftNissanQashqaiQASHQAI III09/2014 => RearLeft,RightNissanQashqaiQashqai => -Right,LeftNissanQashqaiQashqai => RearRight,LeftNissanSerena C26 2010/11->2016/07Serena C26 2010/11->2016/0709/2014 => RearRight,LeftNissanX-TRAIL IIX-TRAIL II => RearGauche,DroitNissanX-TRAIL IIX-TRAIL II => Train arrièreLeft,RightNissanX-TRAIL IIX-TRAIL II02/2007 => 10/2012RearLeft,RightNissanX-TRAIL IIX-TRAIL II02/2007 => 10/2012RearRight,LeftNissanX-TRAIL IIIX-TRAIL III => RearDroit,GaucheNissanX-TRAIL IIIX-TRAIL III => RearRight,LeftNissanX-TRAIL IIIX-TRAIL III09/2014 => RearLeft,RightNissanX-TRAIL VANX-TRAIL VAN => Train arrièreGauche,DroitNissanX-TrailX-Trail => RearRight,LeftNissanX-TrailX-Trail09/2014 => RearLeft,RightRenaultKOLEOS IKOLEOS I => Front,RearLeft,RightRenaultKOLEOS IKOLEOS I => RearLeft,RightRenaultKOLEOS IKOLEOS I => Train arrièreDroit,GaucheRenaultKOLEOS IKOLEOS I => Train arrière,Train avantDroit,GaucheRenaultKOLEOS IKOLEOS I05/2008 => 08/2015Rear,FrontDroit,GaucheRenaultKOLEOS IKOLEOS I05/2008 => 08/2015Rear,FrontLeft,RightRenaultKOLEOS IKOLEOS I05/2008 => 08/2015Train arrière,Train avantGauche,DroitRenaultKOLEOS IIKOLEOS II => -Left,RightRenaultKOLEOS IIKOLEOS II => RearDroit,GaucheRenaultKOLEOS IIKOLEOS II09/2014 => RearLeft,RightRenaultKOLEOS IIKOLEOS II09/2014 => Train arrièreLeft,RightRenaultKoleosKoleos => RearDroit,GaucheRenaultKoleosKoleos => RearLeft,Right