
Reference R169.15
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- JLM.104948/910
- LM.102949/910
- Seal (x2)
- Gasket
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,87 kg |
Bearing type | EC |
Internal diameter 2 | 45 mm |
Width 2 | 19 mm |
Internal diameter n°1 | 50 mm |
Width 1 | 21 mm |
External diameter 1 | 82 mm |
External diameter 2 | 73 mm |