
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Pin
- Seals set
- Ring
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| External diameter 1 (wheel) | 74 mm |
| Internal diameter n°1 (wheel) | 38 mm |
| Width 1 (wheel) | 33 mm |
| Width 2 (wheel) | 36 mm |
| Weight | 0,75 kg |
OE Equivalents
Toyota90369-38003Automotive Compatibility
ToyotaAvalonAvalon => FrontRight,LeftToyotaCALDINACALDINA => Train avantDroit,GaucheToyotaCamryCAMRY I => FrontLeft,RightToyotaCAMRY LiftbackCAMRY Liftback => FrontRight,LeftToyotaCARINA E VICARINA E VI => FrontRight,LeftToyotaCARINA E VI SaloonCARINA E VI Saloon => FrontRight,LeftToyotaCarinaCARINA III_VI => FrontRight,LeftToyotaCarinaCARINA III_VI05/1988 => 11/1997FrontLeft,RightToyotaCarinaCARINA II_V11/1987 => 02/1992FrontLeft,RightToyotaCarinaCARINA I_IV08/1983 => 02/1992FrontLeft,RightToyotaCelicaCELICA I07/1985 => 07/1989FrontLeft,RightToyotaCelicaCELICA II07/1985 => 07/1989FrontLeft,RightToyotaCelicaCELICA III09/1987 => 09/1993FrontLeft,RightToyotaCelicaCELICA IV10/1993 => 06/1999FrontRight,LeftToyotaCelicaCELICA IV01/1994 => 05/1996FrontLeft,RightToyotaCOROLLA FX CompactCOROLLA FX Compact => FrontRight,LeftToyotaCOROLLA LiftbackCOROLLA Liftback => FrontRight,LeftToyotaCorollaCOROLLA V04/1983 => 08/1987FrontLeft,RightToyotaCorollaCOROLLA VI04/1983 => 08/1987FrontLeft,RightToyotaCamryCamry => Train avantDroit,GaucheToyotaCamryCamry => Train avantGauche,DroitToyotaCamryCamry09/1987 => 05/1991FrontLeft,RightToyotaCarinaCarina => Train avantDroit,GaucheToyotaCarinaCarina04/1985 => 09/1997FrontLeft,RightToyotaCelicaCelica => Train avantDroit,GaucheToyotaCelicaCelica07/1985 => 06/1999FrontLeft,RightToyotaCorollaCorolla => FrontRight,LeftToyotaCorollaCorolla => Train avantGauche,DroitToyotaCorollaCorolla04/1983 => 04/1985FrontDroit,GaucheToyotaCorollaCorolla04/1983 => 08/1987FrontLeft,RightToyotaCorollaCorolla04/1983 => 08/1987Train avantDroit,GaucheToyotaCoronaCorona => FrontLeft,RightToyotaCoronaCorona => FrontRight,LeftToyotaCoronaCorona => Train avantDroit,GaucheToyotaRAVRAV => Train avantLeft,RightToyotaRAVRAV03/1994 => 06/2000FrontLeft,RightToyotaRAV 4 IRAV 4 I => FrontRight,LeftToyotaRAV4RAV4 I03/1994 => 06/2000FrontLeft,Right