
R169.29 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings (x2)
- Nut
- Ring
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| Fitting position | Avant gauche |
| External diameter 1 (wheel) | 71 mm |
| Internal diameter n°1 (wheel) | 38 mm |
| Width 1 (wheel) | 39 mm |
| Weight | 0,728 kg |
OE Equivalents
Toyota90080-36108Toyota9008036178Toyota90369-38021Toyota90369-38022Automotive Compatibility
ToyotaECHO SaloonECHO Saloon12/2000 => FrontRight,LeftToyotaISTIST12/1998 => FrontRight,LeftToyotaPROBOX / SUCCEEDPROBOX / SUCCEED12/1998 => FrontRight,LeftToyotaRAUM MPVRAUM MPV12/1998 => FrontRight,LeftToyotaVIOS / SOLUNA VIOSVIOS / SOLUNA VIOS => -Right,LeftToyotaYarisYARIS 112/1998 => 08/2005FrontLeft,RightToyotaYarisYARIS 112/1998 => 08/2005FrontRight,LeftToyotaYarisYARIS 212/1998 => 08/2005FrontLeft,RightToyotaYarisYARIS 212/1998 => 08/2005FrontRight,LeftToyotaYarisYARIS 212/1998 => 08/2005Train avantDroit,GaucheToyotaYarisYARIS I12/1998 => 07/2005FrontRight,LeftToyotaYarisYARIS I12/1998 => 10/2005FrontLeft,RightToyotaYarisYaris12/2000 => FrontRight,LeftToyotaYarisYaris12/2000 => Train avantLeft,Right