
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings (x2)
- Ring
- Nut
Documentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| Fitting position | Avant gauche |
| Width 1 | 45 mm |
| Internal diameter n°1 | 43 mm |
| Weight | 1,065 kg |
| External diameter 1 (wheel) | 82 mm |
OE Equivalents
Toyota, Lexus90369-43008Automotive Compatibility
LexusESES => FrontRight,LeftLexusES 300 - MCV20 SaloonES 300 - MCV20 Saloon => Train avantDroit,GaucheLexusRXRX I06/2000 => 01/2003Train avantDroit,GaucheToyotaARISTOARISTO => FrontRight,LeftToyotaAVALON SaloonAVALON Saloon => FrontRight,LeftToyotaAVENSISAVENSIS 104/2001 => 06/2005FrontLeft,RightToyotaAVENSISAVENSIS 204/2001 => 06/2005FrontLeft,RightToyotaCamryCAMRY II05/1991 => 07/1996FrontLeft,RightToyotaCamryCAMRY II05/1991 => 07/1996FrontRightToyotaCamryCAMRY III05/1991 => 06/2001FrontLeft,RightToyotaCamryCAMRY IV07/2001 => 06/2003FrontLeft,RightToyotaCamryCAMRY IV07/2001 => 06/2003FrontRight,LeftToyotaCAMRY SaloonCAMRY Saloon => FrontRight,LeftToyotaCamryCamry => FrontRight,LeftToyotaCamryCamry02/1992 => 06/2003FrontLeft,RightToyotaCrownCrown => FrontRight,LeftToyotaHarrierHarrier => FrontRight,LeftToyotaMARKMARK => FrontRight,LeftToyotaMRMR II09/1989 => 11/1997Train avantDroit,GaucheToyotaMRMR II11/1989 => 11/1997FrontRight,LeftToyotaMR2MR211/1989 => 05/1995FrontLeft,RightToyotaPICNICPICNIC04/2001 => 06/2005FrontLeft,RightToyotaRAV 4 IIRAV 4 II => Train avantRight,LeftToyotaRAV4RAV4 II04/2000 => 10/2005FrontLeft,RightToyotaSOLARA ConvertibleSOLARA Convertible => Train avantGauche,DroitToyotaSOLARA CoupeSOLARA Coupe => Train avantGauche,DroitToyotaWINDOMWINDOM => FrontRight,Left