
R169.65 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| With integrated sensor ring | 1 |
| Fitting position | Arrière gauche |
| Weight | 3,08 kg |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
OE Equivalents
Toyota42450-32040Toyota42450-32041Automotive Compatibility
TOYOTA (FAW)PRIUSPRIUS => Train arrièreGauche,DroitToyotaALLION IALLION I => Train arrièreGauche,DroitToyotaAVENSISAVENSIS12/2002 => 10/2008RearLeft,RightToyotaAVENSISAVENSIS II12/2002 => 10/2008RearDroit,GaucheToyotaAVENSISAVENSIS II12/2002 => 10/2008RearLeftToyotaAVENSISAVENSIS II12/2002 => 10/2008RearLeft,RightToyotaAVENSISAVENSIS II12/2002 => 10/2008RearRight,LeftToyotaCALDINA EstateCALDINA Estate => Train arrièreGauche,DroitToyotaCelicaCELICA V07/1999 => 08/2005RearLeft,RightToyotaCelicaCELICA V07/1999 => 08/2005RearRight,LeftToyotaPriusPRIUS II07/2003 => 02/2009RearRight,LeftToyotaPriusPrius => RearRight,LeftToyotaWISH MPVWISH MPV => Train arrièreGauche,Droit