
R169.71 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | With integrated sensor ring | 1 |
| Bearing type | XHGB |
| Fitting position | Avant gauche |
| External diameter 1 (wheel) | 139 mm |
| Width 1 (wheel) | 76 mm |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
| Weight | 3,451 kg |
OE Equivalents
Toyota43550-02080Toyota43550-42020Automotive Compatibility
ToyotaAURISAURIS => Train avantGaucheToyotaAURISAURIS I09/2006 => 09/2012FrontLeft,RightToyotaAURISAURIS II09/2012 => FrontLeft,RightToyotaAVENSISAVENSIS III => FrontLeft,RightToyotaAVENSISAVENSIS III10/2008 => 10/2011FrontRight,LeftToyotaAVENSIS SaloonAVENSIS Saloon => FrontLeftToyotaCOROLLA SaloonCOROLLA Saloon => Train avantGaucheToyotaCorollaCOROLLA X10/2006 => 01/2010FrontLeft,RightToyotaMIRAIMIRAI I09/2014 => FrontLeft,RightToyotaRAVRAV => FrontGauche,DroitToyotaRAV 4RAV 4 => FrontLeft,RightToyotaRAV 4RAV 4 => FrontRight,LeftToyotaRAV 4 IIIRAV 4 III => FrontLeftToyotaRAV 4 IVRAV 4 IV => FrontGaucheToyotaRAV 4 IVRAV 4 IV => FrontLeftToyotaRAV 4 IVRAV 4 IV => Train avantGaucheToyotaRAV4RAV4 III10/2005 => 11/2012FrontLeft,RightToyotaRAV4RAV4 IV => FrontLeft,RightToyotaVERSOVERSO => FrontLeftToyotaVERSOVERSO => Train avantDroit,GaucheToyotaVERSOVERSO 1 => Train avantGaucheToyotaVERSOVERSO 101/2009 => 10/2012FrontLeft,RightToyotaVERSOVERSO 110/2012 => Train avantLeftToyotaVERSOVERSO 2 => Train avantGaucheToyotaVERSOVERSO 201/2009 => FrontLeft,RightToyotaVERSOVERSO 212/2013 => Train avantDroit,GaucheToyotaVERSOVERSO 212/2013 => Train avantLeft,Right