
Reference R170.26
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- EC.41025.H106 (x2)
- Nut
- Seal (x2)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bearing type | EC |
Width 1 | 17 mm |
Internal diameter n°1 | 38 mm |
External diameter 1 | 63 mm |
Weight | 0,54 kg |
Fitting position | Avant gauche |