
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM.102949/910 (x2)
- Seal
- Ring
Documentation
Product information
| CHARACTERISTICS | | Bearing type | EC |
| Width 1 | 19 mm |
| Internal diameter n°1 | 45 mm |
| Weight | 0,665 kg |
| Fitting position | Train avant |
| External diameter 1 (wheel) | 73 mm |
OE Equivalents
Hyundai52701-44120MitsubishiMB092749MitsubishiMB932726Automotive Compatibility
ChangfengHEIJINGANGHEIJINGANG => 12/1999FrontLeft,RightChangfengLEOPAARD CS6LEOPAARD CS6 => 12/1999FrontLeft,RightChangfengQ6Q6 => 12/1999FrontLeft,RightChangfengQIBINGQIBING => 12/1999FrontLeft,RightHyundaiGalloperGalloper => FrontRight,LeftHyundaiH1 STAREXH1 STAREX I12/2001 => 08/2006FrontLeft,RightHyundaiSATELLITESATELLITE I => Train avantGauche,DroitHyundaiTERRACANTERRACAN => FrontRight,LeftHyundaiTERRACANTERRACAN => Train avantGauche,DroitHyundaiTERRACANTERRACAN04/2001 => 06/2007Train avantDroit,GaucheHyundaiTERRACANTERRACAN02/2002 => 06/2007FrontLeft,RightMGMGMG06/2006 => 08/2006Train avantDroit,GaucheMitsubishiLL10/1986 => 09/1992FrontLeft,RightMitsubishiL200L200 => FrontDroit,GaucheMitsubishiL200L200 => FrontLeft,RightMitsubishiL200L200 => FrontRight,LeftMitsubishiL200 - K24T Pick up TruckL200 - K24T Pick up Truck => FrontLeft,RightMitsubishiL200 - K34T Pick up TruckL200 - K34T Pick up Truck => FrontLeft,RightMitsubishiL200 - K34T/K74T Pick up TruckL200 - K34T/K74T Pick up Truck => FrontLeft,RightMitsubishiL200 - K74T Pick up TruckL200 - K74T Pick up Truck => FrontLeft,RightMitsubishiL200L200 I => FrontRight,LeftMitsubishiL200L200 I10/1989 => 11/2007FrontLeft,RightMitsubishiL200L200 II03/1998 => 12/1999FrontLeft,RightMitsubishiL300L300 => --MitsubishiL300L30010/1986 => 07/1997FrontLeft,RightMitsubishiL400L40011/1994 => 11/2000FrontLeft,RightMitsubishiMonteroMontero => --MitsubishiMonteroMontero => Train avantRight,LeftMitsubishiPajeroPAJERO I12/1982 => 04/1999FrontLeft,RightMitsubishiPAJERO IIPAJERO II => FrontDroit,GaucheMitsubishiPAJERO IIPAJERO II11/1990 => 03/2004FrontLeft,RightMitsubishiPAJERO IIIPAJERO III02/2000 => 04/2001FrontLeft,RightMitsubishiPAJERO MONTEROPAJERO MONTERO II08/2001 => 07/2006FrontLeft,RightMitsubishiPAJERO PININ IPAJERO PININ I => FrontRight,LeftMitsubishiPajeroPajero => --MitsubishiPajeroPajero => FrontRight,LeftMitsubishiPajeroPajero => Train avantDroit,GaucheMitsubishiPajeroPajero => Train avantRight,LeftMitsubishiPajeroPajero11/1990 => 01/2009FrontLeft,RightMitsubishiPajero Sport - K86W MK I Terrain Cab wagon closedPajero Sport - K86W MK I Terrain Cab wagon closed => FrontLeft,RightMitsubishiPajero Sport - K94W MK I Terrain Cab wagon closedPajero Sport - K94W MK I Terrain Cab wagon closed => FrontLeft,RightMitsubishiPajero Sport - K97W MK I Terrain Cab wagon closedPajero Sport - K97W MK I Terrain Cab wagon closed => FrontLeft,RightMitsubishiPajero Sport - K99W MK I Terrain Cab wagon closedPajero Sport - K99W MK I Terrain Cab wagon closed => FrontLeft,RightMitsubishiSHOGUNSHOGUN => Train avantGauche,DroitMitsubishiSPACE GEARSPACE GEAR11/1994 => 10/1998FrontLeft,Right