
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| With integrated sensor ring | 1 |
| Fitting position | Arrière droit |
| Weight | 3,55 kg |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
OE Equivalents
Peugeot, Citroen1606291880Automotive Compatibility
CitroenC-CROSSERC-CROSSER => RearRight,LeftCitroenC-CROSSERC-CROSSER12/2010 => 12/2010RearLeft,RightCitroenC4C402/2012 => 08/2015RearRight,LeftCitroenC4C402/2012 => 03/2017RearLeft,RightMitsubishiDelica D5Delica D5 => 07/2009RearLeft,RightMitsubishiLancerLANCER V_VIII07/2007 => 11/2010RearLeft,RightMitsubishiLancerLancer07/2007 => 06/2010RearLeft,RightMitsubishiLancer Evolution - CZ4A SaloonLancer Evolution - CZ4A Saloon => RearDroit,GaucheMitsubishiOUTLANDER IIOUTLANDER II10/2006 => 06/2012RearLeft,RightMitsubishiOUTLANDER IIOUTLANDER II06/2010 => 07/2009RearRight,LeftMitsubishiOutlanderOutlander => 07/2009RearRight,LeftMitsubishiOutlanderOutlander => RearLeft,RightPeugeot4007400706/2007 => 11/2012RearRight,LeftPeugeot4007400706/2007 => 11/2012Train arrièreGauche,DroitPeugeot4007400712/2010 => 11/2012Train arrièreRight,LeftPeugeot4008400802/2012 => 03/2017RearGauche,DroitPeugeot4008400802/2012 => 03/2017RearRight,Left