
Reference R173.35
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- AU0844-1LL/L588
- Seal (x2)
- Ring
- Pin
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,755 kg |
Bearing type | GB |
Width 1 | 36 mm |
External diameter 1 | 74 mm |