NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Miscellaneous
- Pin
- ---
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 90 mm |
Internal diameter n°1 | 51 mm |
Width 1 | 55 mm |
Number of holes | 4 |
Weight | 2 kg |
Bearing type | BFC |